Linear Thrusters & Slides

linear thrusters & slides

DESTACO's Robohand Slides and Thrusters are both externally and internally powered and can be utilized in many industrial with single direction to complex X-Y-Z motion requirements. These pneumatic automation components are used in typical Pick-N-Place applications and can handle small to large objects.

 

Features

  • Productivity improvements and cost reduction of repetitive task can be automated in some of the following applications: assembly; escapements; in-line directional changes; transfer of objects with precision movements
  • DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Precision hard stops and shock absorbers available

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question