Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
STS0014-NA
STS0014-NA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.9
Weight (kg)
0.39
Face Offset (mm)
25
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Mounting Pattern
4x8H7 on 40 mm x 40 mm
Product Series
STS
Product Type
Edge Mount
Back to Top