Spring Loaded Cup Mounts

DESTACO's Spring-loaded cup mounts, also known as Level Compensators, are available both as standard or extended travel.  Both versions offer several mounting options with multiple spring travel lengths.  Spring-loaded cup mounts are designed to be used with industry standard vacuum generators and mount to any vacuum cup on the market to offer a total vacuum system solution. 


  • Standard travel lengths of 19mm to 75mm.
  • Extended travel lengths of 50mm to 200mm.
  • Industry standard mounting.
  • Simple and quick to add or replace.


Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question