Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCM-75-G14-NR
CPI-SCM-75-G14-NR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.748
Travel (in)
2.95
Weight (oz)
12
Imperial or Metric Product
Metric
Apple Core (mm)
19
Travel (mm)
75
Weight (g)
340
DistributorGroup
End Effectors
Apple Core Size
19
Product Series
SCM
283-HTS_TARIFF_CODE
76109090
Product Type
Apple Core
Product Function
Robotic Tooling
Vacuum Port
3/8 G
Mount Thread
3/8 G
Back to Top