Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCM25-150M
CPI-SCM25-150M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
5.91
Weight (lb)
1.27
Weight (kg)
0.58
Travel (mm)
150
Imperial or Metric Product
Metric
Post Diameter (mm)
25
Product Function
Robotic Tooling
Vacuum Port
3/8 G
Product Type
Extension (25 mm)
Product Series
SCM
DistributorGroup
End Effectors
Mount Thread
3/8 G
Back to Top