Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMC-40M-100M-B
CPI-SCMC-40M-100M-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
3.94
Tube Diameter (in)
1.57
Weight (lb)
1.97
Travel (mm)
100
Weight (kg)
0.9
Tube Diameter (mm)
40
Imperial or Metric Product
Metric
Product Type
Tube Mount (Lowered)
Product Function
Robotic Tooling
Tube Size
40 mm
DistributorGroup
End Effectors
Vacuum Port
3/8 G
Mount Thread
3/8 G
Product Series
SCM
Back to Top