CPI-SCMS-45B-150M
CPI-SCMS-45B-150M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.9
Tube Diameter (in)
1.77
Travel (in)
5.91
Imperial or Metric Product
Metric
Weight (kg)
0.87
Tube Diameter (mm)
45
Travel (mm)
150
DistributorGroup
End Effectors
Vacuum Port
3/8 G
Product Type
BodyBuilder
Product Series
SCM
Mount Thread
3/8 G
Product Function
Robotic Tooling
Tube Size
45B
Back to Top