Standard Pneumatic Clamps
DE-STA-CO Standard Pneumatic Clamps utilize the same basic design and operation as manual hold-down or straight-line clamps, only they are operated pneumatically. They retain the desirable toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure. Holding capacities are a function of the cylinder/clamp/pressure combination. The units are completely self-contained and require only a pressure source hook-up. Most models are equipped with a magnetic piston ring for end position sensing using optional switches. Main advantages include:
- Remote operation
- Consistent clamping force
- Fast acting
- Over-center locking for safety
Contact one of our sales representatives today
to inquire about a quote from DE-STA-CO
Request a Quote
Scroll To Top