Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8021-UE
8021-UE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.56
Clamp Arm Length (in)
2.25
Cylinder Bore (in)
1.26
Weight (lb)
2.3
Maximum Holding Capacity (lbf)
390.0
Exerting Force (lbf)
169.0
exerting_force_lbf_english
169.0
Air Consumption (ft³)
0.015
Maxmum Holding Capacity (N)
1735.0
Clamp Arm Length (mm)
57.2
Cylinder Bore (mm)
32
Weight (kg)
1.04
Air Consumption (dm³)
0.42
Height Under Clamp Arm (mm)
39.6
Exerting Force (N)
760.0
exerting_force_n_metric
760.0
Product Function
Clamping
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Excellent/High
Duty Cycle
Excellent/High
Spindle Included?
No
Flanged Washers
8021122
Operating Temperature
-10° to 90°C (-14° to 194° F)
Port
G Ports
Replacement Seal Kit
802450-32-1-00
PublishedDate
1674768577000
Product Type
Pneumatic Toggle Clamp
Product Series
8021/8071
Clamp Arm Style
u-bar
Application - Assembly
Excellent/High
Product Accessories
8021122
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top