Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
803-ME
803-ME
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.26
Weight (lb)
1.86
Exerting Force (lbf)
675.0
Maxmum Holding Capacity (lb)
600.0
Plunger Travel (in)
0.75
Air Consumption (ft³)
0.015
Plunger Height (in)
1.09
exerting_force_lbf_english
675.0
Plunger Travel (mm)
19.1
Air Consumption (dm³)
0.42
Maxmum Holding Capacity (N)
2670.0
exerting_force_n_metric
3015.0
Cylinder Bore (mm)
32
Plunger Height (mm)
27.7
Exerting Force (N)
3015.0
Weight (kg)
0.84
Operating Temperature
-10° to 90°C (-14° to 194° F)
Plunger Thread
M8
PublishedDate
1675191560000
Product Function
Clamping
Product Series
803
Product Type
Pneumatic Straight Line Plunger Clamp
Air Port size
G-1/8
Replacement Seal Kit
802450-32-1-00
Application - Assembly
Excellent/High
Application - Welding
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle
Fair/Medium
Product Accessories
803-M-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top