Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8071
8071
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
2.72
Weight (lb)
2.8
Maximum Holding Capacity (lbf)
450.0
exerting_force_lbf_english
496.0
Height Under Clamp Arm (in)
1.65
Exerting Force (lbf)
496.0
Cylinder Bore (in)
1.57
Air Consumption (ft³)
0.02
Exerting Force (N)
2218.0
Height Under Clamp Arm (mm)
41.9
exerting_force_n_metric
2218.0
Air Consumption (dm³)
0.58
Weight (kg)
1.27
Cylinder Bore (mm)
40
Clamp Arm Length (mm)
69.0
Maxmum Holding Capacity (N)
2000.0
Operating Temperature
-10° to 90°C (-14° to 194° F)
Application - Assembly
Excellent/High
Spindle Included?
No
Replacement Seal Kit
810450-40-1-00
Clamp Arm Style
u-bar
Flanged Washers
507107
PublishedDate
1674768703000
Product Series
8021/8071
Duty Cycle
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Pneumatic Toggle Clamp
Application - Welding
Excellent/High
Air Port size
1/8 NPT
Product Accessories
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top