Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
810-SE
810-SE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.79
Exerting Force (lbf)
702.0
exerting_force_lbf_english
702.0
Air Consumption (ft³)
0.029
Clamp Arm Length (in)
3.57
Cylinder Bore (in)
1.57
Maximum Holding Capacity (lbf)
750.0
Weight (lb)
4.07
Cylinder Bore (mm)
40
Exerting Force (N)
3143.0
Maxmum Holding Capacity (N)
3340.0
Air Consumption (dm³)
0.83
Height Under Clamp Arm (mm)
45.5
Weight (kg)
1.85
exerting_force_n_metric
3143.0
Clamp Arm Length (mm)
90.6
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Fair/Medium
Product Series
810
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Type
Pneumatic Toggle Clamp
Duty Cycle
Fair/Medium
Bolt Retainer
210114
Application - Assembly
Excellent/High
Air Port size
G-1/8
PublishedDate
1675343994000
Product Function
Clamping
Replacement Seal Kit
810450-40-1-00
Clamp Arm Style
solid
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top