Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
827-UE
827-UE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
49.0
Clamp Arm Length (in)
3.27
Maximum Holding Capacity (lbf)
600.0
Height Under Clamp Arm (in)
3.89
Cylinder Bore (in)
1.57
Exerting Force (lbf)
49.0
Air Consumption (ft³)
0.029
Weight (lb)
4.71
Height Under Clamp Arm (mm)
98.8
Maxmum Holding Capacity (N)
2670.0
Clamp Arm Length (mm)
83.1
Weight (kg)
2.14
exerting_force_n_metric
2200.0
Air Consumption (dm³)
0.83
Exerting Force (N)
2200.0
Cylinder Bore (mm)
40
Product Function
Clamping
Replacement Seal Kit
810450-40-1-0
Application - Welding
Fair/Medium
Operating Temperature
-10° to 90°C (-14° to 194° F)
Clamp Arm Style
u-bar
PublishedDate
1675433822000
Air Port size
G-1/8
Product Series
817/827
Product Type
Pneumatic Toggle Clamp
Application - Assembly
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle
Fair/Medium
Product Accessories
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
827-U-LC
STANDARD POWER CLAMP LESS CYLINDER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top