Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
830-ME
830-ME
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.029
Maxmum Holding Capacity (lb)
2500.0
Plunger Travel (in)
1.25
Exerting Force (lbf)
800.0
Cylinder Bore (in)
1.57
exerting_force_lbf_english
800.0
Weight (lb)
6.17
Plunger Height (in)
1.06
Maxmum Holding Capacity (N)
11100.0
Cylinder Bore (mm)
40
Plunger Height (mm)
27.0
exerting_force_n_metric
3582.0
Exerting Force (N)
3582.0
Air Consumption (dm³)
0.83
Plunger Travel (mm)
31.8
Weight (kg)
2.79
Replacement Seal Kit
810450-40-1-00
Product Function
Clamping
Product Series
830
Application - Welding
Fair/Medium
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1673990581000
Duty Cycle
Fair/Medium
Application - Assembly
Excellent/High
Plunger Thread
M10
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Type
Pneumatic Straight Line Plunger Clamp
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
830-M-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top