Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
850-ME
850-ME
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Weight (lb)
16.7
Exerting Force (lbf)
1232
Plunger Height (in)
2.63
Plunger Travel (in)
2
exerting_force_lbf_english
1232
Maxmum Holding Capacity (lb)
16000
Air Consumption (ft³)
0.109
exerting_force_n_metric
5522
Exerting Force (N)
5522
Air Consumption (dm³)
3.08
Cylinder Bore (mm)
63
Weight (kg)
7.56
Plunger Travel (mm)
50.8
Plunger Height (mm)
66.7
Maxmum Holding Capacity (N)
71200
Product Type
Pneumatic Straight Line Plunger Clamp
Duty Cycle
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Excellent/High
Application - Assembly
Excellent/High
Plunger Thread
M16
Product Series
850
Product Function
Clamping
Air Port size
G-1/8
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
850450-63-1-00
Product Accessories
850-M-LC
Standard power clamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
850450-63-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
868CYL
Replacement Cylinder Kit for Model 868 and 868-MR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top