Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
868-E
868-E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
17.0
Air Consumption (ft³)
0.109
Maximum Holding Capacity (lbf)
4000.0
Height Under Clamp Arm (in)
4.2
Exerting Force (lbf)
1704.0
Cylinder Bore (in)
2.48
Clamp Arm Length (in)
4.69
exerting_force_lbf_english
1704.0
Maxmum Holding Capacity (N)
17800.0
Air Consumption (dm³)
3.08
Exerting Force (N)
7637.0
Clamp Arm Length (mm)
119.1
exerting_force_n_metric
7637.0
Cylinder Bore (mm)
63
Height Under Clamp Arm (mm)
106.7
Weight (kg)
7.71
Replacement Seal Kit
850450-63-1-00
PublishedDate
1675186497000
Application - Welding
Excellent/High
Clamp Arm Style
solid
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
868
Application - Assembly
Excellent/High
Operating Temperature
-10° to 90°C (-14° to 194° F)
Air Port size
G-1/4
Product Type
Pneumatic Toggle Clamp
Product Function
Clamping
Duty Cycle
Excellent/High
Product Accessories
850450-63-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
868-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
868CYL
Replacement Cylinder Kit for Model 868 and 868-MR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top