Telemanipulators

crl-tm-operate

Telemanipulators products are typically used when the need to remotely perform tasks in a high radiation or hazardous environment arises. Typical tasks range from operation laboratory instruments to the maintenance of large process equipment, all operations requiring dexterous manipulations.These tasks are unstructured and require real-time dexterous human intervention.

DESTACO offers two Telemanipulation platforms:

DESTACO's CRL Telemanipulation platforms have been in service worldwide for over 50 years.

Basis of Operation

DESTACO's CRL Telemanipulators extend the dexterous manipulative capabilities of a human operator into a hazardous environment.

  • As in all telemanipulators, natural motions of the hands at the master end are reproduced identically at the slave end in a 1 to 1 ratio.
  • These operations are accomplished with a minimum of effort and a maximum of precision due to careful counter-balancing and reduction of mass, friction and lost motion.
  • Very little force is required to initiate and maintain uniform motion in any horizontal or vertical direction.

The above factors, combined with the bilateral drive and reflecting characteristics of the design, provide a remarkable "sense of feel" and practically no training period is required to become a competent operator.

DESTACO specializes in customizing our current products and developing new products to meet the specific needs of our customers. The items shown here are typical of what we can offer.

If you have a special design requirement you would like us to consider please contact us or use the form at right.

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question