CRL Three-Piece Manipulator

DESTACO's CRL Three-Piece Modular Telemanipulators (MSM or Master-Slave Manipulators) are ideal for use in inert environments and feature:

  • A modular three-piece design consisting of command arm, remote arm, and seal tube, offering flexible installation options
  • A modular design ideal for maintenance allows master and slave arms to be removed independently, without breaking containment

DESTACO's line of CRL three-piece manipulators are designed to provide the highest levels of containment while still offering the feel necessary to complete the most complex tasks. DESTACO's CRL line of three-piece manipulators can be used in rugged production-based environments or sensitive laboratory experiments.

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question