Automatic & Manual Robotic Tool Changers

Tool Change End Effectors

DE-STA-CO’s Automatic and Manual Tool Changers are perfect for flexible/multiple robotic tooling applications which use only one robot. These products were designed with exceptional repeatability, high rigidity and load capacity to make them ideal for any robotic application. End effector tooling and modular fixturing can be changed quickly and easily to accommodate many different styles of parts on the same assembly machine or machining center.

Manual Tool Changers

DE-STA-CO’s manual quick disconnect tool changers allow you to quickly change/swap out end effectors in seconds.

  • Optional integrated air ports and electrical connectors provide immediate power to your system, eliminates manual re-connection of air lines and reduces machine downtime.
  • Highly engineered locking mechanisms prevent the tool changers from separating when air/electric signals are lost or from shock/vibration.
  • Three different sizes allow you to pick the quick disconnect to best suit your needs.

Download Additional Information for Manual Tool Changers

Download USA
EN
UK
EN
DE FR ES CN Other
End Effector Solutions Brochure Download PDF            
End Effector Modular Stytems Visual Selection Guide Download PDF Download PDF Download PDF     Download PDF  
Tool Changers and Adapters Download PDF            

Automatic Tool Changers

Custom engineered automation adapters allow DE-STA-CO tool changers to be easily mounted to most robots and automation systems. A wide variety of bolt patterns and geometries make it easy to orientate the housing to your application.

QC / TP - Quick Change
 -

EOA modular robot tool changers lead the industry with a full product line covering up to 1200 lbs (545Kg). A wide variety of utilities are available to quick disconnect, I/O, air, water, weld power, servo power, vacuum lines.

  • Simple Locking mechanism comes with a lifetime warranty
  • The best weight to payload ratio in the industry
  • Hard anodize for improved wear over long periods
  • Modular design allows for cost effectiveness over a wide range of user needs
Datasheet
Part Number CAD Max PayloadMax MomentWeight
QC-150 - Custom Configure Model 68 Kg
150 lbs
214 Nm
1900 in-lb
2.2 Kg
4.8 lbs
QC-30 - Custom Configure Model 13.6 Kg
30 lbs
22.5 Nm
200 in-lb
.23 Kg
.5 lbs
QC-60 - Custom Configure Model 27 Kg
60 lbs
88 Nm
780 in-lb
.86 Kg
1.9 lbs
TP-150 - Custom Configure Model 68 Kg
150 lbs
214 Nm
1900 in-lb
1 Kg
2.3 lbs
TP-30 - Custom Configure Model 13.6 Kg
30 lbs
22.5 Nm
200 in-lb
.11 Kg
.25 lbs
TP-60 - Custom Configure Model 27 Kg
60 lbs
88 Nm
780 in-lb
.41 Kg
.9 lbs
RQC / RTP - Tool Changer
 -

Our modular robot tool changers lead the industry with a full product line covering up to 1200lbs [545Kg]. A wide variety of utilities are available to quick disconnect, I/O, air, water, weld power, servo power, vacuum lines.

  • The RQC series offer a high level of flexibility accomodating up to 4 optional modules to be picked up among a wide choice
  • The 6 rollers patented mechanism provides a low stress, highly rigid locking capability
  • The design allows the two halves to couple at up to a 0.1" [2.5mm] gap and to be safe in case of air failure"
  • Both halves uses an Iso pattern that allow a direct mounting on robot arm
Datasheet
Part Number CAD Max PayloadMax MomentWeight
RQC-1200 - Custom Configure Model 550 Kg
1200 lbs
3390 Nm
30000 in-lb
6.4 Kg
14.1 lbs
RQC-200 - Custom Configure Model 90 Kg
200 lbs
810 Nm
7200 in-lb
2.1 Kg
4.7 lbs
RQC-400 - Custom Configure Model 180 Kg
400 lbs
1580 Nm
14000 in-lb
3.6 Kg
8 lbs
RQC-800 - Custom Configure Model 360 Kg
800 lbs
2490 Nm
22000 in-lb
5.3 Kg
11.8 lbs
RTP-1200 - Custom Configure Model 550 Kg
1200 lbs
3390 Nm
30000 in-lb
1.9 Kg
4.3 lbs
RTP-200 - Custom Configure Model 90 Kg
200 lbs
810 Nm
7200 in-lb
.9 Kg
2 lbs
RTP-400 - Custom Configure Model 180 Kg
400 lbs
1580 Nm
14000 in-lb
1.1 Kg
2.4 lbs
RTP-800 - Custom Configure Model 360 Kg
800 lbs
2490 Nm
22000 in-lb
1.8 Kg
4 lbs
Request a Quote

Have A Question?

Fields marked with * are required.



Phone Support Tech Support
 

Scroll To Top