Torq/Gard Power Transmission Overload Clutches

DESTACO's CAMCO Torq/Gard power transmission overload clutches instantly react when torque exceeds preset limits, protecting your machinery's drive train from damage and costly downtime. Its modular design accommodates direct drive, chain drive or other power transmission options and universal mounting eliminates the need for special bore requirements.

Features

  • Modular design fits direct or chain drives, plus other options
  • Universal mounting
  • Seven sizes, trip torque capacity range from 13 in-lb to 8,000 in-lb
  • Single position, automatic reset

Applications

Torq/Gard Sizing and Selection

Torq/Gard® overload clutches are available in seven sizes with trip torques from 13 in-lbs to 8000 in-lbs. Torq/Gard Clutches may be sized using the Speed-Horsepower Chart, the Speed-Torque Chart and these formulas:

  • Torque (in-lb) = Horsepower (hp) x 63025 / RPM
  • Horsepower (hp) = Torque (in-lbs) x RPM / 63025
  • Tripping Torque (in-lbs) = Operating Torque x Service Factor

Speed/Torque Chart

ModelTrip Torque Maximum
(in-lbs)
HP
Max
RPM
Max
Weight
(lbs)
Inertia
(lb-in2)
Maximum
Bore Dia.
(in)
MinMax
TG3 13.3 32.7 1.5 1800 1.32 1.45 0.500
TG6 23 56.6 2.5 1800 1.32 1.45 0.500
TG20 56.6 204 4 1500 2.42 5.72 0.787
TG60 200 600 8.5 900 5.5 10 1 1/4
TG200 600 2000 21.5 680 12 46 1 15/16
TG400 2000 4000 22.2 350 38 455 2 7/16
TG800 4000 8000 44.4 350 38 455 2 7/16

Speed/Horsepower Charts

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question