Diameter (in)
5
Cup Size
4.92 in
Holding Capacity - Horizontal Dry (lbf)
0
Weight (oz)
5.6
Holding Capacity - Horizontal Wet (lbf)
0
Diameter (mm)
127
Cup Size
125 mm
Holding Capacity - Horizontal Wet (kg)
25.8
Holding Capacity - Horizontal Dry (kg)
31.8
Weight (g)
159
Material
Nitrile
Product Function
Robotic Tooling
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol