Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-140HT-B-45
CPI-140HT-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
7.2
Holding Capacity - Horizontal Dry (lbf)
100
Cup Size
5.51 in
Diameter (in)
5.5
Holding Capacity - Horizontal Wet (lbf)
45
Weight (g)
204
Cup Size
140 mm
Holding Capacity - Horizontal Wet (kg)
20.4
Diameter (mm)
139.7
Holding Capacity - Horizontal Dry (kg)
45.5
Holding Capacity - Vertical Lift (kg)
74.4
Holding Capacity - Vertical Lift (lbf)
164
283-HTS_TARIFF_CODE
40169991
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup
End Effectors
Durometer
45 (Red)
Product Type
Traction
Mount
3/8 G
Product Function
Robotic Tooling
Shape
Round
Product Series
TC/HT
Material
Nitrile
Back to Top