destacofullWidthHeight
End Effectors
Destaco’s DD-DM-O Series of oval deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-15DD-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 1.00 x 5.00 in
Width (in) 1.06
Weight (oz) 1.2
Length (in) 5.06
Holding Capacity - Horizontal Wet (lbf) 7
Holding Capacity - Horizontal Dry (lbf) 22
Holding Capacity - Horizontal Wet (kg) 3.2
Cup Size 25.4 x 127 mm
Width (mm) 27
Length (mm) 128.7
Weight (g) 35
Holding Capacity - Horizontal Dry (kg) 10
Mount 3/8" NPT
Product Function Robotic Tooling
Durometer 45 (Red)
Material Nitrile
Product Type Deepdish
Shape Oval
Product Series DD/DM Oval
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf) 35
Holding Capacity - Vertical Lift (kg) 15.9
Back to Top