destacofullWidthHeight
End Effectors
Destaco’s TC and HT Series of round traction cups incorporate flexible side walls and a wide skirt with internal traction feet to prevent parts from sliding on high speed automation.

CPI-50HT-C-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 7
Weight (oz) 1.3
Holding Capacity - Horizontal Dry (lbf) 8.5
Cup Size 1.97 in
Diameter (in) 2.06
Weight (g) 37
Cup Size 50 mm
Diameter (mm) 52.3
Holding Capacity - Horizontal Wet (kg) 3.2
Holding Capacity - Horizontal Dry (kg) 3.9
Product Function Robotic Tooling
Product Type Traction
Shape Round
Durometer 45 (Red)
Mount 1.25" Square
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 22.7
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Material Nitrile
Product Series TC/HT
Holding Capacity - Vertical Lift (kg) 10.3
Back to Top