Holding Capacity - Horizontal Wet (lbf)
45
Diameter (in)
5.5
Weight (oz)
7.2
Holding Capacity - Horizontal Dry (lbf)
100
Cup Size
5.50 in
Diameter (mm)
139.7
Holding Capacity - Horizontal Wet (kg)
20.4
Cup Size
140 mm
Weight (g)
204
Holding Capacity - Horizontal Dry (kg)
45.5
Holding Capacity - Vertical Lift (kg)
74.4
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Type
Traction