Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75DC-B-60
CPI-75DC-B-60
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
3.34
Cup Size
2.95 in
Weight (oz)
3
Cup Size
75 mm
Weight (g)
84
Diameter (mm)
84.8
Product Type
Destacker
Holding Capacity - Vertical Lift (kg)
15.9
Mount
3/8 G
Durometer
60 (Black)
Holding Capacity - Vertical Lift (lbf)
35
DistributorGroup
End Effectors
Product Series
DC
Shape
Round
Product Function
Robotic Tooling
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Material
Nitrile
Back to Top