destacofullWidthHeight
End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B10N-18M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 0.39 in
Diameter (in) 0.43
Weight (oz) 0.11
Weight (g) 3.4
Cup Size 10 mm
Diameter (mm) 10.9
Material Nitrile
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series VC-B
Mount 1/8 G Male
Holding Capacity - Vertical Lift (kg) 0.39
Shape Round
Product Type Micro Bellows
Durometer A50 (Black)
Holding Capacity - Vertical Lift (lbf) 0.87
Back to Top