Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
VC-B15S-10M
VC-B15S-10M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
0.59 in
Diameter (in)
0.63
Weight (oz)
0.12
Diameter (mm)
16
Weight (g)
3.7
Cup Size
15 mm
Shape
Round
Product Type
Micro Bellows
DistributorGroup
End Effectors
Durometer
A50 (Orange)
Material
Silicone
Mount
M5 Male
Product Series
VC-B
Holding Capacity - Vertical Lift (kg)
0.57
Holding Capacity - Vertical Lift (lbf)
1.25
Product Function
Robotic Tooling
Back to Top