destacofullWidthHeight
End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B30V-18M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 1.18 in
Diameter (in) 1.34
Weight (oz) 0.37
Cup Size 30 mm
Diameter (mm) 34
Weight (g) 11.5
Product Series VC-B
Holding Capacity - Vertical Lift (kg) 2.21
Holding Capacity - Vertical Lift (lbf) 4.88
Durometer A50 (Gray)
Material Viton
Product Function Robotic Tooling
Product Type Micro Bellows
Shape Round
DistributorGroup End Effectors
Mount 1/8 G Male
Back to Top