destacofullWidthHeight
End Effectors
Destaco’s VC-BM Series of micro, round multi-bellows vacuum cups are used on dry, angled, curved, and bumpy surfaces.

VC-BM20N-10M

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 0.17
Cup Size 0.79 in
Diameter (in) 0.79
Cup Size 20 mm
Diameter (mm) 20.1
Weight (g) 5.3
Holding Capacity - Vertical Lift (kg) 0.68
Durometer A50 (Black)
Holding Capacity - Vertical Lift (lbf) 1.5
Shape Round
Product Series VC-BM
DistributorGroup End Effectors
Material Nitrile
Product Function Robotic Tooling
Mount M5 Male
Product Type Micro Multi-Bellows
Back to Top