destacofullWidthHeight
End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F30S-18F

Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (oz) 0.2
Cup Size 1.18 in
Diameter (in) 1.26
Diameter (mm) 32
Weight (g) 6.2
Cup Size 30 mm
Durometer A50 (Orange)
Mount 1/8 G Female
Product Type Micro Flat
Product Function Robotic Tooling
DistributorGroup End Effectors
Shape Round
Holding Capacity - Vertical Lift (lbf) 5.63
Material Silicone
Product Series VC-F
Holding Capacity - Vertical Lift (kg) 2.55
Back to Top