Variable Stroke Straight Line Action Clamps

Variable Stroke Straight Line Action Clamps

DESTACO Variable stroke straight-line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary.These clamps are suitable for clamping between ribs and hollow spaces difficult to reach.Compact design and different types of operation allow for application of the straight-line clamps in fixtures for mass production as well as for single part production. DESTACO offers a array of different mounting types: Foot base (FO Series), Flange mount (FL Series), Through hole mount (G Series).

 

 

 

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question