Height Under Clamp Arm (in)
1.25
Clamp Arm Length (in)
1.93
Weight (lb)
0.57
Maximum Holding Capacity (lbf)
600
Clamp Bar Opening (+10°) (degrees)
75
Spindle Assembly
215208-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
2002/2007
Accomodates Workpiece Variation
No
Application - Food Processing
Not Recommended
Clamp Arm Style
U-Bar
Application - Welding
Fair/Medium
Service Environment
Normal