destacofullWidthHeight
Manual Clamping
Vertical hold down clamp with straight base and solid bar.

207-SB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.68
Maximum Holding Capacity (lbf) 500
Height Under Clamp Arm (in) 1.56
Clamp Arm Length (in) 2.22
Height Under Clamp Arm (mm) 39.6
Clamp Arm Length (mm) 56.4
Maxmum Holding Capacity (N) 2220
Weight (kg) 0.31
Product Series 207
Clamp Arm Style Solid Bar
Service Environment Normal
Application - Food Processing Fair/Medium
Bolt Retainer 207105
Application - Wood-Working Excellent/High
Standard Material Steel
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 99
Application - Closures Excellent/High
Handle Vertical
Toggle Lock Plus No
Product Function Clamping
Application - Welding Poor/Low
Handle Opening (+10°) 57
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Straight
Application - Checking Fixtures Excellent/High
Duty Cycle 2
Application - Assembly Excellent/High
Product Type Standard
Product Accessories
207105-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top