webstrip_destaco
Manual Clamping
Vertical hold down clamp with hardened steel bushings, straight base, and U-bar.

247-UB

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 4.87
Weight (lb) 2.36
Height Under Clamp Arm (in) 2.33
Maximum Holding Capacity (lbf) 1000.0
Clamp Arm Length (mm) 123.7
Height Under Clamp Arm (mm) 57.2
Weight (kg) 1.07
Maxmum Holding Capacity (N) 4400.0
Application - Checking Fixtures Excellent/High
Product Series 247/267
Product Type Standard
Product Function Clamping
Duty Cycle 2
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 120.0
Application - Machining Poor/Low
Application - Closures Poor/Low
Clamp Arm Style U-Bar
Flanged Washers 247109
Toggle Lock Plus No
Service Environment Normal
Standard Material Steel
Application - Welding Fair/Medium
Application - Wood-Working Fair/Medium
Spindle Assembly 247208-M
Application - Assembly Excellent/High
Application - Food Processing Not Recommended
Base Mounting Style Straight
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 67.0
Handle Vertical
Product Accessories
247208-M
SPINDLE M12X80 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
247109
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top