destacofullWidthHeight
Manual Clamping
Destaco’s 501-B Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and hardened pivot pins/bushings.

501-B

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.4
Height To Top Of Clamp Arm (in) 1.92
Clamp Arm Length (in) 0.56
Maximum Holding Capacity (lbf) 560.0
Weight (kg) 0.18
Maxmum Holding Capacity (N) 2000.0
Height To Top Of Clamp Arm (mm) 48.8
Clamp Arm Length (mm) 14.2
Standard Material Forged alloy steel
Accomodates Workpiece Variation No
Service Environment Harsh/Dirty
Toggle Lock Plus No
Application - Closures Poor/Low
Clamp Bar Opening (+10°) (degrees) 200.0
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Vertical
Application - Assembly Excellent/High
Base Mounting Style Swivel
Application - Checking Fixtures Fair/Medium
Product Type Modular Hold-Down Clamps
Duty Cycle 3
Clamp Arm Style Weldable
Product Series 500 Series
Application - Welding Excellent/High
Application - Food Processing Not Recommended
Product Function Clamping
Application - Wood-Working Poor/Low
Product Accessories
503502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501501
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501503
HANDLE FOR 501 SERIES CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top