destacofullWidthHeight
Manual Clamping
Destaco’s 501-LB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

501-LB

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 560.0
Height To Top Of Clamp Arm (in) 2.44
Clamp Arm Length (in) 0.56
Weight (lb) 0.44
Weight (kg) 0.2
Height To Top Of Clamp Arm (mm) 61.9
Maxmum Holding Capacity (N) 2000.0
Clamp Arm Length (mm) 14.2
Application - Wood-Working Poor/Low
Duty Cycle 3
Clamp Arm Style Weldable
Handle Vertical
Application - Closures Poor/Low
Toggle Lock Plus No
Product Type Modular Hold-Down Clamps
Application - Welding Excellent/High
Clamp Bar Opening (+10°) (degrees) 200.0
Product Function Clamping
Base Mounting Style Long
Product Series 500 Series
Application - Food Processing Not Recommended
Standard Material Forged alloy steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Harsh/Dirty
Application - Assembly Excellent/High
Accomodates Workpiece Variation No
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Product Accessories
503502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501501
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
501503
HANDLE FOR 501 SERIES CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top