Destaco Logo
020-012-021DE - Hydraulic Thru-Hole Ram

020-012-021DE - Thru Hole Hydraulic Ram 8100 Lb / 50 Id / 50 Stroke

Visit Product Series:

Hydraulic Workholding-020

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Oil Displacement (in³)1.35
  • Operating Pressure (PSI)3000
  • Stroke (in)0.5
  • Thru Hole for Rod/Bolt Diameter (in)0.5
  • MountingFlange
  • Port SizeSAE #4
  • Supplied?No

Product Information

  • Accessories705512
  • BrandDESTACO
  • Product TypeHydraulic Thru-Hole Ram
  • Spindle Included?No