
Unit View
Dimensions / Applications
- Length (in)2.29
- Weight (lb)1.4
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.015
- Clamping Force @ 5Bar[72Psi] (lbf.)60.0
- Cylinder Bore (in)1.57
- Stroke during rotation (in)0.57
- Air Port size1/8 NPT
- MountFlanged Body
- Supplied?No
- Swing DirectionRH
Product Information
- Accessories905518|036-630-01|036-630-02
- BrandDESTACO
- Product TypePneumatic Swing Cylinder
- Replacement Seal Kit905518
- Spindle Included?No