Destaco Logo
035-240-290 : SELECT Pneumatic Swing/Pull Clamps, 40mm, Left, 90 Degree

035-240-290Select Pneumatic Swing Cylinder Bf 40mm Left 90-Deg

Visit Product Series:

Pneumatic Swing Clamps-035

Unit View

Dimensions / Applications

  • Height (in)3.89
  • Length (in)2.29
  • Weight (lb)1.4
  • Width (in)2.29
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (per double stroke at 7 psi) (in³)0.015
  • Clamping Force @ 5Bar[72Psi] (lbf.)60.0
  • Cylinder Bore (in)1.57
  • Stroke during rotation (in)0.57
  • Air Port size1/8 NPT
  • MountFlanged Body
  • Spindle Included?No
  • Supplied?No
  • Swing DirectionLH

Product Information

  • Accessories905518|036-630-01|036-630-02
  • BrandDESTACO
  • Product TypePneumatic Swing Cylinder
  • Replacement Seal Kit905518