
Unit View
Dimensions / Applications
- Weight (lb)4.5
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.99
- Grip Force (lbf)684
- Maximum Finger Length (in)4.13
- Pressure Range (psi)30 - 100 psi
- Stroke (in)0.79
- Optional SensorYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-011-C|CABL-010|SD110P
- BrandRobohand
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No