
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.03
- Length (in)0.56
- Weight (lb)0.01
- Width (in)0.38
- Product ApplicationCLAMPING
Technical Details
- Thread (in)8
- Supplied?No
Product Information
- Accessory TypeFlanged Washers
- BrandDESTACO
- Product TypeFlanged Washer
- Series Used On812
- Spindle Included?No
- Used With Model/Series812-U