
Unit View
Dimensions / Applications
- Length (in)0.56
- Weight (lb)0.2
Technical Details
- Supplied?No
Product Information
- Accessory TypeStainless Steel Bonded Ft Spindle Assembly
- BrandDESTACO
- Handle ColorRed
- Product TypeSpindle
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series#8-32 Threads (Stainless Steel)