Destaco Logo
110RGS -  Roller Gear Index Drives (Shaft Output)

110RGS24H24-180_II110RGS - Roller Gear Index Drives (Shaft Output)

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)4.3307086614173
  • Height To Mounting Surface (in)8.3464566929134
  • Internal Inertia (lb-in²)51
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)21
  • Maximum Torque (in-lb)3444
  • Mounting Surface Diameter (in)3.9370078740157
  • Output Overturning Moment Capacity (in-lb)4238
  • Output Radial Capacity (lb)1856
  • Output Shaft Diameter (in)1.38
  • Output Thrust/Axial Capacity (lb)2053

Product Information

  • Base Model110RGS24H24-180_II
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No