
Visit Product Series:
Mechanical Rotary Indexers-RDUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)10.5
- Center Thru Hole Diameter (in)4.75
- Height To Mounting Surface (in)14
- Internal Inertia (lb-in²)3296
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)68
- Maximum Torque (in-lb)39072
- Mounting Surface Diameter (in)13.75
- Output Overturning Moment Capacity (in-lb)109000
- Output Radial Capacity (lb)15800
- Output Thrust/Axial Capacity (lb)10800
Product Information
- Base Model1301RD3H64-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
