
Visit Product Series:
Mechanical Rotary Indexers-RDMUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)9
- Center Thru Hole Diameter (in)5
- Height To Mounting Surface (in)13.56
- Internal Inertia (lb-in²)4344
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)502
- Maximum Torque (in-lb)24840
- Mounting Surface Diameter (in)14.5
- Output Overturning Moment Capacity (in-lb)40528
- Output Radial Capacity (lb)4650
- Output Thrust/Axial Capacity (lb)11650
Product Information
- Base Model1305RDM8H48-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDM_1305.tif%2Frename%2FRDM_1305.png&w=3840&q=75)