
Visit Product Series:
Parallel Grippers-3PUnit View
Dimensions / Applications
- Weight (lb)10.36
Technical Details
- Stroke (in)1.57
- Optional SensorYes
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesOISP-017-C|OISN-017-C|CABL-014|OSMK-114
- BrandRobohand
- Product TypePrecision 3-Jaw Pneumatic Parallel Gripper