Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Conveyors
Rite-Link Conveyors
Rite-Link Conveyors-150RL
150RLMED_3 - Rite Link Conveyor
150RLMED_3 - Rite Link Conveyor
Email product details
Visit Product Series:
Rite-Link Conveyors-150RL
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Conveyor Width (in)
3.07
Link Length (in)
6.0
Supplied?
No
Product Information
Brand
Camco
Conveyor Finish
Medical
Product Type
Rite Link Conveyor
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
150RL Series
150RLMED_3.9 - Rite Link Conveyor
Add to quote
Explore
150RL Series
150RLMED_1.2 - Rite Link Conveyor
Add to quote
Explore