Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-2P
16502P-P-RE-SD-C - Precision 2-Jaw Pneumatic Parallel Gripper
16502P-P-RE-SD-C - Precision 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-2P
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
19.26
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
4.72
Grip Force (lbf)
1546
Maximum Finger Length (in)
4.53
Pressure Range (psi)
30 - 100 psi
Stroke (in)
1.97
Optional Sensor
Yes
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISP-017-C|OISN-017-C|CABL-014|OSMK-115
Brand
Robohand
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
2P Series
16502P-P-RE-C - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
2P Series
16502P-P-RE-C-V - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore