Destaco Logo
Default Image

16502P-P-RE-T - Precision 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-2P

Unit View

Dimensions / Applications

  • Weight (lb)19.26
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)4.72
  • Grip Force (lbf)2579
  • Maximum Finger Length (in)4.53
  • Pressure Range (psi)30 - 100 psi
  • Stroke (in)1.18
  • Optional SensorYes
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOISP-017-C|OISN-017-C|CABL-014|OSMK-115
  • BrandRobohand
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No